COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
FTRE-4.00A-SS
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A FTRE-4.00A-SS

Series

N/A FTRE-SS

Axial Dynamic Load Capacity

N/A 3287 lbf

Axial Static Load Capacity

N/A 1270 lbf

Bearing Element

N/A Balls

Closure Type

N/A Sealed

Eccentric Bushing Length

N/A 1.3600 in

Eccentric Stud Diameter

N/A 1.8120 in

Eccentricity

N/A 0.060 in

UPC Code

N/A 841946138729

Radial Dynamic Load Capacity

N/A 7102 lbf

Radial Static Load Capacity

N/A 5081 lbf

Roller Diameter

N/A 4.0000 in

Roller Material

N/A Stainless Steel

Roller Shape

N/A Single Flanged

Roller Width

N/A 1.9400 in

Seal Type

N/A Fluorocarbon Lip

Stud Diameter

N/A 1.2500 in

Stud Length

N/A 2.7500 in

Stud Material

N/A Stainless Steel

Stud Type

N/A Eccentric

Thread Length

N/A 1.3950 in

Thread Size

N/A 1-1/4-12

Weight

N/A 6.87 lb

Features & Benefits

Features & Benefits

N/A
  • Flanged Track Rollers provide single direction guidance in applications where side loads are expected
  • Like most locational units, Flanged rollers are used in tandem with plain rollers to prevent overload from misalignment