COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
MFTRE-26
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A MFTRE-26

Series

N/A MFTRE

Axial Dynamic Load Capacity

N/A 330.337 lbf

Axial Static Load Capacity

N/A 59.551 lbf

Bearing Element

N/A Balls

Closure Type

N/A Sealed

Eccentric Bushing Length

N/A 10 mm

Eccentric Stud Diameter

N/A 13 mm

Eccentricity

N/A 0.5 mm

UPC Code

N/A 841946138835

Radial Dynamic Load Capacity

N/A 955.056 lbf

Radial Static Load Capacity

N/A 478.652 lbf

Roller Diameter

N/A 26 mm

Roller Material

N/A Carbon Steel

Roller Shape

N/A Single Flanged

Roller Width

N/A 19.2 mm

Seal Type

N/A Rubber Lip

Stud Diameter

N/A 10 mm

Stud Length

N/A 23 mm

Stud Material

N/A Carbon Steel

Stud Type

N/A Eccentric

Thread Length

N/A 13 mm

Thread Size

N/A M10 x 1

Weight

N/A 0.242 lb

Features & Benefits

Features & Benefits

N/A
  • Flanged Track Rollers provide single direction guidance in applications where side loads are expected
  • Like most locational units, Flanged rollers are used in tandem with plain rollers to prevent overload from misalignment