COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
MFTRE-40-1
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A MFTRE-40-1

Series

N/A MFTRE

Axial Dynamic Load Capacity

N/A 1098.876 lbf

Axial Static Load Capacity

N/A 346.067 lbf

Bearing Element

N/A Balls

Closure Type

N/A Sealed

Eccentric Bushing Length

N/A 16 mm

Eccentric Stud Diameter

N/A 22 mm

Eccentricity

N/A 1 mm

UPC Code

N/A 841946126283

Radial Dynamic Load Capacity

N/A 2649.438 lbf

Radial Static Load Capacity

N/A 1393.258 lbf

Roller Diameter

N/A 40 mm

Roller Material

N/A Carbon Steel

Roller Shape

N/A Single Flanged

Roller Width

N/A 26 mm

Seal Type

N/A Rubber Lip

Stud Diameter

N/A 18 mm

Stud Length

N/A 36.50 mm

Stud Material

N/A Carbon Steel

Stud Type

N/A Eccentric

Thread Length

N/A 19 mm

Thread Size

N/A M18 x 1.5

Weight

N/A 0.528 lb

Features & Benefits

Features & Benefits

N/A
  • Flanged Track Rollers provide single direction guidance in applications where side loads are expected
  • Like most locational units, Flanged rollers are used in tandem with plain rollers to prevent overload from misalignment