COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
MFTRE-100
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A MFTRE-100

Series

N/A MFTRE

Axial Dynamic Load Capacity

N/A 5775.281 lbf

Axial Static Load Capacity

N/A 12000 lbf

Bearing Element

N/A Tapered Rollers

Closure Type

N/A Sealed

Eccentric Bushing Length

N/A 29 mm

Eccentric Stud Diameter

N/A 35 mm

Eccentricity

N/A 1.50 mm

UPC Code

N/A 841946131584

Radial Dynamic Load Capacity

N/A 14292.135 lbf

Radial Static Load Capacity

N/A 20000 lbf

Roller Diameter

N/A 100 mm

Roller Material

N/A Carbon Steel

Roller Shape

N/A Single Flanged

Roller Width

N/A 50.40 mm

Seal Type

N/A Rubber Dual Lip

Stud Diameter

N/A 24 mm

Stud Length

N/A 80 mm

Stud Material

N/A Carbon Steel

Stud Type

N/A Eccentric

Thread Length

N/A 50 mm

Thread Size

N/A M24 x 1.5

Weight

N/A 7.744 lb

Features & Benefits

Features & Benefits

N/A
  • Flanged Track Rollers provide single direction guidance in applications where side loads are expected
  • Like most locational units, Flanged rollers are used in tandem with plain rollers to prevent overload from misalignment