COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
MFTRE-150
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A MFTRE-150

Series

N/A MFTRE

Axial Dynamic Load Capacity

N/A 14134.831 lbf

Axial Static Load Capacity

N/A 32876.404 lbf

Bearing Element

N/A Tapered Rollers

Closure Type

N/A Sealed

Eccentric Bushing Length

N/A 65 mm

Eccentric Stud Diameter

N/A 80 mm

Eccentricity

N/A 1.50 mm

UPC Code

N/A 841946133571

Radial Dynamic Load Capacity

N/A 35730.337 lbf

Radial Static Load Capacity

N/A 55955.056 lbf

Roller Diameter

N/A 150 mm

Roller Material

N/A Carbon Steel

Roller Shape

N/A Single Flanged

Roller Width

N/A 74.40 mm

Seal Type

N/A Rubber Dual Lip

Stud Diameter

N/A 64 mm

Stud Length

N/A 140 mm

Stud Material

N/A Carbon Steel

Stud Type

N/A Eccentric

Thread Length

N/A 82 mm

Thread Size

N/A M64 x 6

Weight

N/A 28.754 lb

Features & Benefits

Features & Benefits

N/A
  • Flanged Track Rollers provide single direction guidance in applications where side loads are expected
  • Like most locational units, Flanged rollers are used in tandem with plain rollers to prevent overload from misalignment