COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A FFTRE-3.25A-SS

Series

N/A FFTRE-SS

Axial Dynamic Load Capacity

N/A 3358 lbf

Axial Static Load Capacity

N/A 1259 lbf

Bearing Element

N/A Balls

Closure Type

N/A Sealed

Eccentric Bushing Length

N/A 1.2300 in

Eccentric Stud Diameter

N/A 1.7500 in

Eccentricity

N/A 0.060 in

UPC Code

N/A 841946139375

Radial Dynamic Load Capacity

N/A 7393 lbf

Radial Static Load Capacity

N/A 5036 lbf

Roller Diameter

N/A 3.2500 in

Roller Material

N/A Stainless Steel

Roller Shape

N/A Double Flanged

Roller Width

N/A 1.9400 in

Seal Type

N/A Fluorocarbon Lip

Stud Diameter

N/A 1.2500 in

Stud Length

N/A 2.5000 in

Stud Material

N/A Stainless Steel

Stud Type

N/A Eccentric

Thread Length

N/A 1.2700 in

Thread Size

N/A 1-1/4-12

Prop 65

N/A Yes

Weight

N/A 6.4 lb

Features & Benefits

Features & Benefits

N/A
  • Double Flanged Track Rollers provide dual direction guidance along the track in applications where side loads are expected
  • Like most locational units, Double Flanged rollers are used in tandem with plain rollers to prevent overload from misalignment