COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
FFTRE-1.50-HT
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A FFTRE-1.50-HT

Series

N/A FFTRE-HT

Axial Dynamic Load Capacity

N/A 809 lbf

Axial Static Load Capacity

N/A 330 lbf

Bearing Element

N/A Balls

Closure Type

N/A Sealed

Eccentric Bushing Length

N/A 0.7300 in

Eccentric Stud Diameter

N/A 0.8750 in

Eccentricity

N/A 0.03 in

UPC Code

N/A 841946139511

Radial Dynamic Load Capacity

N/A 1688 lbf

Radial Static Load Capacity

N/A 1321 lbf

Roller Diameter

N/A 1.1900 in

Roller Material

N/A Carbon Steel

Roller Shape

N/A Double Flanged

Roller Width

N/A 1.1300 in

Seal Type

N/A Fluorocarbon Lip

Stud Diameter

N/A 0.6250 in

Stud Length

N/A 1.5000 in

Stud Material

N/A Carbon Steel

Stud Type

N/A Eccentric

Thread Length

N/A 0.7700 in

Thread Size

N/A 5/8-18

Weight

N/A 0.910 lb

Features & Benefits

Features & Benefits

N/A
  • Double Flanged Track Rollers provide dual direction guidance along the track in applications where side loads are expected
  • Like most locational units, Double Flanged rollers are used in tandem with plain rollers to prevent overload from misalignment