COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
MFTR-35 Track Roller
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A MFTR-35

Series

N/A MFTR

Axial Dynamic Load Capacity

N/A 427 lbf

Axial Static Load Capacity

N/A 79 lbf

Bearing Element

N/A Balls - Two Rows

Closure Type

N/A Sealed

Flange Diameter

N/A 46 mm

Flange Thickness

N/A 14 mm

Lubrication Type

N/A Sealed for Life

UPC Code

N/A 841946135704

Number of Rows

N/A Double

Radial Dynamic Load Capacity

N/A 1229 lbf

Radial Static Load Capacity

N/A 638 lbf

Roller Diameter

N/A 35 mm

Roller Material

N/A Carbon Steel

Roller Shape

N/A Single Flanged

Roller Width

N/A 21.20 mm

Seal Type

N/A Rubber Lip

Stud Diameter

N/A 16 mm

Stud Length

N/A 32.50 mm

Stud Material

N/A Carbon Steel

Thread Length

N/A 18 mm

Thread Size

N/A M16 x 2

Weight

N/A 0.44 lb

Features & Benefits

Features & Benefits

N/A Flanged Track Rollers provide single direction guidance in applications where side loads are expected. Like most locational units, Flanged rollers are used in tandem with plain rollers to prevent overload from misalignment.