COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
JNLW-.875-14 Jam Nut & Lock Washer
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A JNLW-.875-14

Series

N/A JNLW

Finish/Coating

N/A Zinc Plated

Hex Size

N/A 1-5/16 in

UPC Code

N/A 841946122001

Material

N/A Steel

Package Quantity

N/A 1 Per Set

Thread Direction

N/A Right Hand

Thread Pitch Type

N/A Unified Fine (UNF)

Thread Size

N/A 7/8-14

Weight

N/A 0.15 lb

For Use With

N/A CDC-2.00 CDC-2.25 CDC-2.25-R CIR-3.00E CIR-3.00E-HT CIR-3.00E-R CIR-4.00 CIR-4.00-HT CIR-4.00-R CIRE-3.00E CIRE-3.00E-HT CIRE-3.00E-R CIRE-4.00 CIRE-4.00-HT CTR-2.00 CTR-2.00-2 CTR-2.00-R CTR-2.25 CTRE-2.00 CTRE-2.00-R CTRE-2.25 CXR-2.00 CXR-2.00-HT CXR-2.00-HT-R CXR-2.00-R CXR-2.25 CXR-2.25-HT CXR-2.25-HT-R CXR-2.25-R CXRE-2.00 CXRE-2.00-HT CXRE-2.00-HT-R CXRE-2.00-R CXRE-2.25 CXRE-2.25-HT CXRE-2.25-HT-R CXRE-2.25-R FFTR-2.00 FFTR-2.25 FFTRE-2.00 FFTRE-2.25 FTR-2.00 FTR-2.00-9 FTR-2.00-9-HT FTR-2.00-9-HT-R FTR-2.00-9-R FTR-2.00-HT FTR-2.00-HT-R FTR-2.00-R FTR-2.25 FTR-2.25-HT FTR-2.25-HT-R FTR-2.25-R FTRE-2.00 FTRE-2.00-9 FTRE-2.00-9-HT FTRE-2.00-HT FTRE-2.00-HT-R FTRE-2.00-R FTRE-2.25 FTRE-2.25-HT FTRE-2.25-HT-R FTRE-2.25-R NCTR-2.00 NCTR-2.25 NCTRE-2.00 NCTRE-2.25 NCXR-2.00 NCXR-2.25 NCXRE-2.00 NCXRE-2.00-R NCXRE-2.25 NCXRE-2.25-R NFTR-2.00 NFTR-2.00-9 NFTR-2.25 NFTRE-2.00 NFTRE-2.00-9 NFTRE-2.25 NPTR-2.00 NPTR-2.25 NPTRE-2.00 NPTRE-2.25 NPXR-2.00 NPXR-2.25 NPXRE-2.00 NPXRE-2.00-R NPXRE-2.25 NPXRE-2.25-R NVTR-3.50 NVTRE-3.50 PDC-2.00 PDC-2.00-R PDC-2.25 PDC-2.25-R PTR-2.00 PTR-2.00-2 PTR-2.00-HT PTR-2.00-HT-R PTR-2.00-R PTR-2.25 PTR-2.25-HT PTR-2.25-HT-R PTR-2.25-R PTRE-2.00 PTRE-2.00-2 PTRE-2.00-HT PTRE-2.00-HT-R PTRE-2.00-R PTRE-2.25 PTRE-2.25-HT PTRE-2.25-HT-R PTRE-2.25-R PXR-2.00 PXR-2.00-HT PXR-2.00-HT-R PXR-2.00-R PXR-2.25 PXR-2.25-HT PXR-2.25-HT-R PXR-2.25-R PXRE-2.00 PXRE-2.00-HT PXRE-2.00-HT-R PXRE-2.00-R PXRE-2.25 PXRE-2.25-HT PXRE-2.25-HT-R PXRE-2.25-R SCCF-2.00-S SCCF-2.00-SH SCCF-2.00-SH-THT SCCF-2.25-S SCCF-2.25-SH SCCF-2.25-SH-THT SCCFE-2.00-S SCCFE-2.00-SH SCCFE-2.00-SH-THT SCCFE-2.25-S SCCFE-2.25-SH SCCFE-2.25-SH-THT SCF-2.00-S SCF-2.00-SH SCF-2.00-SH-THT SCF-2.25-S SCF-2.25-SH SCF-2.25-SH-THT SCFE-2.00-S SCFE-2.00-SH SCFE-2.00-SH-THT SCFE-2.25-S SCFE-2.25-SH SCFE-2.25-SH-THT UTR-2.937-A UTR-2.937-B UTR-2.937-C UTR-2.937-D UTR-2.937-E UTR-2.937-F UTR-2.937-G UTR-2.937-H UTR-2.937-I UTR-2.937-J UTR-3.50 UTR-3.50-R UTRE-3.50 UTRE-3.50-R VTR-3.50 VTR-3.50-HT VTR-3.50-R VTRE-3.50 VTRE-3.50-HT VTRE-3.50-R WGR-2.937-A WGR-2.937-B WGR-2.937-C WGR-2.937-D WGR-2.937-E WGR-2.937-F WGR-2.937-G WGR-2.937-H WGR-2.937-I WGR-2.937-J