COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
JNLW-2.500-12 Nut & Washer Kit
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A JNLW-2.500-12

Series

N/A JNLW

Hex Size

N/A 3-7/8 in

UPC Code

N/A 841946122131

Material

N/A Steel

Package Quantity

N/A 1 Per Set

Thread Direction

N/A Right Hand

Thread Pitch Type

N/A Unified (UN)

Thread Size

N/A 2-1/2-12

Weight

N/A 3.20 lb

For Use With

N/A CDC-6.00 CDC-6.00-R CDCE-6.00 CDCE-6.00-R CTR-10.00 CTR-10.00-R CTR-6.00 CTR-6.00-R CTR-7.00 CTR-7.00-R CTR-8.00 CTR-8.00-R CTRE-6.00 CTRE-6.00-R CXR-6.00 CXR-6.00-R FFTR-10.00 FFTR-6.00 FFTR-7.00 FFTR-7.00-1 FFTR-8.00 FFTRE-6.00 FTR-10.00 FTR-10.00-R FTR-6.00 FTR-6.00-R FTR-7.00 FTR-7.00-R FTR-8.00 FTR-8.00-R FTRE-6.00 FTRE-6.00-R HCCF-5.00-S HCCF-5.00-SH HCDC-5.00 HCDC-5.00-R HCF-5.00-S HCF-5.00-SH HPDC-5.00 HPDC-5.00-R PDC-6.00 PDC-6.00-R PDC-6.00-R-H PTR-10.00 PTR-10.00-R PTR-6.00 PTR-6.00-R PTR-7.00 PTR-7.00-R PTR-8.00 PTR-8.00-R PTRE-6.00 PTRE-6.00-R PXR-6.00 PXR-6.00-R SCCF-6.00-SH SCF-6.00-SH UTR-7.00 UTR-7.00-R UTRE-7.00 UTRE-7.00-R VTR-7.50 VTR-7.50-R VTR-8.50 VTR-8.50-R VTRE-7.50 VTRE-7.50-R