COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
2295 Motor
Unit of Measure

Specifications

Supplier Name

N/A Bodine Electric Company

Manufacturer Part Number

N/A 2295

Base Speed

N/A 1700 rpm

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frequency Rating

N/A 60 Hz

Insulation Class

N/A F

Power

N/A 1/4 hp

Phase

N/A 3

Supply Voltage

N/A 190 V208 to 230 V380 V460 V

Standards Met

N/A Canadian Standards Association (CSA) European Conformity (CE) Underwriter Laboratories (UL)

Synchronous Speed

N/A 1800 rpm

Features & Benefits

Features & Benefits

N/A
  • Quintsulation™ 5-stage insulation system designed to meet NEMA MG 1-1993, Section IV, Part 31.
  • Variable speed, 3-phase design for operation with a wide range of inverter (AC drive) products.
  • Inverter-Grade magnet wire and Class "F" insulation system for increased protection against spikes and corona damage caused by the inverter.
  • UL recognized for construction, CSA certified, and in compliance with the Low Voltage Directive "CE".