COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
ITV2050-04N3BL4 Proportional Air Valve
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A ITV2050-04N3BL4

Weight

N/A 0.77 lb

Air Flow

N/A 53 scfm

Fluid Compatibility

N/A Air

Options Included

N/A Mounting Bracket

Maximum Operating Pressure

N/A 145 psi

Maximum Set Pressure

N/A 130 psi

Minimum Set Pressure

N/A 0.73 psi

Operating Temperature Range

N/A 32 to 122 ºF

Overall Height

N/A 100 mm

Overall Length

N/A 116 mm

Overall Width

N/A 52 mm

Port Gender

N/A Female

Port Size

N/A 3/8 in

Port Thread Standard

N/A National Pipe Thread (NPT)

Pressure Control Type

N/A Relief Valve