COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
K55X60X30 0 -7 Needle Roller & Cage Assembly
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A K55X60X30

Bearing Material

N/A Steel

Bore Diameter

N/A 55 mm

Closure Type

N/A Open

UPC Code

N/A 4012802086300

Needle Bearing Type

N/A Roller and Cage Assembly

Number of Rows

N/A Single-Row

Outside Diameter

N/A 60 mm

Overall Width

N/A 30 mm