COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
K 9X12X10 TV Needle Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A K 9X12X10 TV

Bearing Material

N/A Steel

Bore Diameter

N/A 9 mm

Closure Type

N/A Open

Dynamic Load Rating

N/A 4500 N

Maximum Speed

N/A 31000 rpm

Needle Bearing Type

N/A Roller and Cage Assembly

Number of Rows

N/A Single-Row

Outside Diameter

N/A 12 mm

Overall Width

N/A 10 mm

Static Load Rating

N/A 5000 N