COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
K10X14X13-TV
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A K10X14X13-TV

Bearing Material

N/A Steel

Bore Diameter

N/A 10 mm

Closure Type

N/A Open

Dynamic Load Rating

N/A 7500 N

UPC Code

N/A 4012802276312

Maximum Speed

N/A 29000 rpm

Needle Bearing Type

N/A Roller and Cage Assembly

Number of Rows

N/A Single-Row

Outside Diameter

N/A 14 mm

Overall Width

N/A 13 mm

Static Load Rating

N/A 8400 N