COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UKPX20+HE2320

Prop 65

N/A Yes

Base to Bore Centerline

N/A 5.0000 in

Base Width

N/A 4-3/4 in

Bolt Center-to-Center Length

N/A 11.7500 to 14.7500 in

Bolt Size

N/A 1

Bore Diameter

N/A 3.5000 in

Bore Type

N/A Round

Duty Type

N/A Medium Duty

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Housing Material

N/A Cast Iron

Locking Device

N/A Adapter Mount

Lubrication Type

N/A Lubrication Fitting

Mounting Type

N/A 2-Bolt Base

Overall Height

N/A 10.0000 in

Overall Length

N/A 17.0000 in

Overall Width

N/A 4-3/4 in

Radial Dynamic Load Capacity

N/A 30200 lbf

Radial Static Load Capacity

N/A 23600 lbf

Replacement Bearing

N/A UKX20+HE2320

Seal Type

N/A Contact with Slinger

Series

N/A UKPX00+HE2000