COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UCSAO318-55

Prop 65

N/A Yes

Base to Bore Centerline

N/A 5.1250 in

Base Width

N/A 4-3/4 in

Bolt Center-to-Center Length

N/A 12.6030 to 14.1470 in

Bolt Size

N/A 1

Bore Diameter

N/A 3.4375 in

Bore Type

N/A Round

Duty Type

N/A Heavy Duty

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw

Lubrication Type

N/A Lubrication Fitting

Mounting Type

N/A 2-Bolt Base

Overall Height

N/A 9.8750 in

Overall Length

N/A 16.1094 in

Overall Width

N/A 4-23/32 in

Radial Dynamic Load Capacity

N/A 32200 lbf

Radial Static Load Capacity

N/A 24000 lbf

Replacement Bearing

N/A UC318-55

Seal Type

N/A Contact with Slinger

Series

N/A UCSAO300