Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905208188 |
Manufacturer Part Number |
N/A CBM006010012 |
Bearing Material |
N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) |
Bore Diameter |
N/A 6 mm |
Groove/Plug Type |
N/A None |
Operating Temperature Range |
N/A -450 to 500 ºC |
Overall Length |
N/A 12 mm |
Outside Diameter |
N/A 10 mm |
Material Specification |
N/A Society of Automotive Engineers (SAE) 660 (C932) |
Maximum V Value |
N/A 750 sfpm |
Maximum P Value |
N/A 4000 psi |
Maximum PV Value |
N/A 75000 |
Series |
N/A CBM |
Sleeve Bearing Type |
N/A Plain Sleeve |
Standards Met |
N/A 83-7-7-3 American Society for Testing and Materials (ASTM) B505 CDA 932 Society of Automotive Engineers (SAE 660) |
Weight |
N/A 0.0120 lb |
Features & Benefits |
N/A
|