COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CBM006008010 Cast Bronze Bearing Metric
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905208140

Manufacturer Part Number

N/A CBM006008010

Bearing Material

N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660)

Bore Diameter

N/A 6 mm

Operating Temperature Range

N/A -450 to 500 ºC

Overall Length

N/A 10 mm

Outside Diameter

N/A 8 mm

Series

N/A CBM

Sleeve Bearing Type

N/A Plain Sleeve

Weight

N/A 0.004 lb

Features & Benefits

Features & Benefits

N/A
  • Bunting cast bronze bearings are machined from continuous cast C93200 (SAE 660) bronze for superior quality and performance.
  • The continuous casting process assures a uniform bronze structure throughout the bearing, free from porosity and hard particle inclusions commonly found in other cast processes.
  • Our standard bearing line features over 900 sizes, carried in stock at Motion Industries or Bunting Bearings.
  • These standards provide off-the-shelf economy for most applications, and may be easily resized, oil grooved, or graphite to meet special requirements.
  • In addition to standard sleeve (plain) bearings, see your local Motion Industries Branch for: Machined to print bearings Precision finished bearings Grease or oil grooved bearings Graphite-filled grooved bearings Graphite-filled plug type bearings Special alloy bearings