Supplier Name |
N/A Bunting Bearings, LLC |
Manufacturer Part Number |
N/A CBM020025020 |
Bearing Material |
N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660) |
Bore Diameter |
N/A 20 mm |
Operating Temperature Range |
N/A -450 to 500 ºC |
Overall Length |
N/A 20 mm |
Outside Diameter |
N/A 25 mm |
Series |
N/A CBM |
Sleeve Bearing Type |
N/A Plain Sleeve |
Weight |
N/A 0.07 lb |
Features & Benefits |
N/A
|