COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
DPEW245603 Dri-Plane® Thrust Washer 1 -
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905237584

Manufacturer Part Number

N/A DPEW245603

Bearing Material

N/A Powdered Metal Dri-Plane

Inside Diameter

N/A 1.5000 in

Maximum V Value

N/A 1000 sfpm

Maximum P Value

N/A 1600 psi

Maximum PV Value

N/A 40000

Operating Temperature Range

N/A -50 to 700 ºF

Outside Diameter

N/A 3.50 in

Series

N/A DPEW

Thickness

N/A 0.1875 in

Weight

N/A 0.3550 lb