COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TT1001-2 0.51" x 1" x 3/32" P/M Thrust
Unit of Measure

Specifications

Supplier Name

N/A Isostatic

Manufacturer Part Number

N/A TT1001-2

Bearing Material

N/A Powdered Metal Society of Automotive Engineers (SAE) 841 Bronze

Inside Diameter

N/A 0.5000 in

UPC Code

N/A 00846802010102

Maximum P Value

N/A 2000 psi

Maximum PV Value

N/A 50000 psi

Maximum V Value

N/A 1200 sfpm

Operating Temperature Range

N/A 10 to 220 ºF

Outside Diameter

N/A 1 in

Thickness

N/A 0.0938 in

Weight

N/A 0.0120 lb