COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Brands

N/A Fiberglide®

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A LTD4060

UPC Code

N/A 637400087906

Prop 65

N/A Yes

Backing Material

N/A Phenolic

Bearing Material

N/A Polytetrafluoroethylene (PTFE)

Inside Diameter

N/A 2.5000 in

Maximum PV Value Dry (psi x fpm)

N/A 150000

Maximum V Value

N/A 35 sfpm

Maximum P Value

N/A 10000 psi

Operating Temperature Range

N/A -250 to 200 ºF

Outside Diameter

N/A 3.75 in

Plug Type

N/A No Plugs

Thickness

N/A 0.094 in

Weight

N/A 0.03 lb