COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
MGGLB40TN-700 Guided Cylinder
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A MGGLB40TN-700

Bearings

N/A Ball Bushing Bearing

Bore Diameter

N/A 40 mm

Country Of Origin

N/A US

MINO

N/A 61774X12742

Mounting Type

N/A Basic

Series

N/A MGG

Weight

N/A 12.851 kg

Package Type

N/A Each