Actuation |
N/A Piloted Solenoid |
Alternating Current (AC) Solenoid Power Consumption |
N/A 12 W |
Direct Current (DC) Solenoid Supply Voltage |
N/A 24 V |
Exhaust Port Size |
N/A 3/8 in |
Exhaust Port Type |
N/A British Standard Pipe Taper (BSPT) |
Flow Coefficient (Cv)/Flow Factor (Kv) |
N/A 5.8 (OUT to EXH) 6.2 (IN to OUT) |
Manual Operation Type |
N/A Non-Locking Push |
Manufacturer Part Number |
N/A VP3145-045DZA-N-Q |
Maximum Operating Pressure |
N/A 116 psi |
Normal State |
N/A Normally Closed |
Number of Pilots |
N/A Double Pilot |
Number of Ports |
N/A 3 |
Number of Positions |
N/A 2 |
Number of Solenoids |
N/A 1 |
Number of Ways |
N/A 2 |
Operating Medium |
N/A Air |
Overall Height |
N/A 194 mm |
Piping Type |
N/A Body Ported (Side) |
Port Size |
N/A 1/2 in |
Port Thread Standard |
N/A British Standard Pipe Taper (BSPT) |
Response Time |
N/A ≤40 ms |
Seal Material |
N/A Rubber |
Solenoid Allowable Voltage Fluctuation |
N/A -15 to +10 % |
Solenoid Electrical Entry |
N/A DIN Terminal |
Sonic Conductance (C) |
N/A 21 (OUT to EXH) dm³/(s.bar)23 (IN to OUT) dm³/(s.bar) |
Standards Met |
N/A European Conformity (CE) International Organization for Standardization (ISO) VG32 Japanese Industrial Standards (JIS) B 8374-1981 |
Supplier Name |
N/A SMC® |
Weight |
N/A 2.5 lb |
Package Type |
N/A Each |