Actuation |
N/A Direct Acting Solenoid |
Alternating Current (AC) Solenoid Power Consumption |
N/A 1 W |
Body Material |
N/A Polybutylene Terephthalate (PBT) |
Flow Coefficient (Cv)/Flow Factor (Kv) |
N/A 0.03 |
Flow Direction |
N/A 2-Way |
Fluid Compatibility |
N/A Air |
Manufacturer Part Number |
N/A LVM105RY-6E2U-Q |
Maximum Operating Pressure |
N/A 101 psi |
Normal State |
N/A External Pilot |
Number of Ports |
N/A 3 |
Number of Positions |
N/A 2 |
Number of Solenoids |
N/A 1 |
Operating Medium |
N/A Air Cleaning Solvent Diluent Water |
Overall Height |
N/A 24.5 mm |
Overall Length |
N/A 57.5 mm |
Overall Width |
N/A 13 mm |
Piping Type |
N/A Base Mounted |
Port Connection Type |
N/A Subplate Mounted |
Response Time |
N/A 10 ms |
Seal Material |
N/A Ethylene Propylene Diene Monomer (EPDM) Fluoropolymer |
Solenoid Allowable Voltage Fluctuation |
N/A -10 to +10 % |
Solenoid Coil Insulation |
N/A Class B |
Sonic Conductance (C) |
N/A 0.1 dm³/(s.bar) |
Standards Met |
N/A Japanese Industrial Standards (JIS) B 2005:1995 Japanese Industrial Standards (JIS) B 8390:2000 |
Subplate Port Size |
N/A M6 |
Supplier Name |
N/A SMC® |
Valve Function |
N/A Poppet |
Weight |
N/A 0.130 lb |
Package Type |
N/A Each |