COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
IR3120-03 Regulator
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A IR3120-03

Air Flow

N/A 0.41 scfm

Body Size

N/A 3

Set Pressure Range

N/A 1.45 to 116 psi

Thread Standard

N/A Rc

Weight

N/A 1.73 lb

Package Type

N/A Each