COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NCA1KL200-0100
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCA1KL200-0100

Bore Diameter

N/A 2.0000 in

Cushion Type

N/A Cushion Both Ends

Mounting Type

N/A Foot

Stroke Length

N/A 1 in

Series

N/A NCA1

Auto-Switch

N/A Standard

Country Of Origin

N/A US

MINO

N/A 00774Y52786

Number of Switches

N/A 2

Weight

N/A 1.4 kg