Manufacturer Part Number |
N/A VQZ232-5YZ1-C6-F |
Supplier Name |
N/A SMC® |
MINO |
N/A 00774X09828 |
Number of Ports |
N/A 3 |
Prop 65 |
N/A Yes |
Series |
N/A VQZ**2, 200/300 |
For Use With |
N/A VQZ100-300 |
Fluid Type |
N/A Air Inert Gas |
| Operating Pressure Range1 | N/A 0.1 to 0.7 MPa |
Cv Factor |
N/A 0.4 to 0.6 |
Coil Rated Direct Current (DC) Voltage |
N/A 12 V24 V |
Coil Rated Alternating Current (AC) Voltage |
N/A 100 V110 V200 V220 V |
Response Time (Metal Seal) |
N/A ≤14 ms |
Response Time (Rubber Seal) |
N/A ≤15 ms |
Weight |
N/A 57 g |
Package Type |
N/A Each |