COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
VQZ312-6M1-02T 3 Port Body Ported

VQZ**2, 200/300 Series, 3 Port Solenoid Valves, Body Ported
Unit of Measure

Specifications

Manufacturer Part Number

N/A VQZ312-6M1-02T

Supplier Name

N/A SMC®

MINO

N/A 00774X69753

Number of Ports

N/A 3

Series

N/A VQZ**2, 200/300

For Use With

N/A VQZ100-300

Fluid Type

N/A Air Inert Gas
Operating Pressure Range1 N/A 0.1 to 0.7 MPa

Cv Factor

N/A 0.75 to 0.9

Coil Rated Direct Current (DC) Voltage

N/A 12 V24 V

Coil Rated Alternating Current (AC) Voltage

N/A 100 V110 V200 V220 V

Response Time (Metal Seal)

N/A ≤17 ms

Response Time (Rubber Seal)

N/A ≤25 ms

Weight

N/A 93 g

Package Type

N/A Each
  • 1 High pressure style: 1.0 MPa