COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
VHS20-N01-RZ Valve 3 Port Lock Out
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A VHS20-N01-RZ

Body Material

N/A Zinc

Flow Coefficient (Cv)/Flow Factor (Kv)

N/A 0.54 (In to Out) 0.6 (Out to Exhaust)

Knob Color

N/A Red (Handle)

Manual Operation Type

N/A Lever

Number of Ports

N/A 3

Operating Pressure Range

N/A 0.1 to 1 MPa

Operating Temperature Range

N/A -5 to 60 ºC

Overall Height

N/A 40 mm

Overall Length

N/A 59 mm

Overall Width

N/A 28 mm

Port Gender

N/A Female

Port Size

N/A 1/8 in

Port Thread Standard

N/A National Pipe Thread (NPT)

Proof Pressure

N/A 1.5 MPa

Standards Met

N/A Japanese Industrial Standards (JIS) Occupational Safety and Health Administration (OSHA)

Weight

N/A 0.43 lb

General Information

General Information

N/A Return Spring