Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A KQ2VT01-32A |
Body Material |
N/A Standard Tubing, No Options |
Burst Pressure |
N/A 3 MPa |
Compatible Tube Outer Diameter (Port 1) |
N/A 1/8 in |
Compatible Tube Outer Diameter (Port 2) |
N/A 1/8 in |
Compatible Tube Outer Diameter (Port 3) |
N/A 1/8 in |
Connection 1 Short Name |
N/A Push-In |
Connection 2 Short Name |
N/A Unified Fine (UNF) |
Fitting Connection Family |
N/A Push-In to Unified Fine (UNF) |
Fitting Connection Type |
N/A 1/8 Female Push-In to 1/8 Female Push-In to 1/8 Female Push-In to #10-32 Male UNF Threaded |
Fitting Shape |
N/A 90 º Elbow |
Flow Control Type |
N/A None |
Hex Size |
N/A 14.29 mm |
Maximum Operating Pressure |
N/A 1 MPa |
Maximum Operating Temperature (Water) |
N/A +40 ºC |
Maximum Operating Temperature (No Freezing) |
N/A +60 ºC |
Minimum Operating Pressure |
N/A -100 kPa |
Minimum Operating Temperature (Water) |
N/A 0 ºC |
Minimum Operating Temperature (No Freezing) |
N/A -5 ºC |
Number of Ports |
N/A 4 |
Operating Pressure Range |
N/A -100 kPa to 1 MPa |
Operating Temperature Range (Water) |
N/A 0 to 40 ºC |
Operating Temperature Range (No Freezing) |
N/A -5 to 60 ºF |
Overall Diameter |
N/A 13.4 mm |
Overall Length |
N/A 52 in52 mm |
Standards Met |
N/A American National Standards Institute (ANSI) American Society of Mechanical Engineers (ASME) B 1.1-1989 Japanese Industrial Standards (JIS) |
Weight |
N/A 0.07 lb |