COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
QDBF-1.1875-SS Quick-Detach Bushing -(F) Style 1.1875" Bore - Stainless Steel
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A QDBF-1.1875-SS

Bolt Circle Diameter

N/A 5.6250 in

Bore Diameter

N/A 1.1875 in

Bore Type

N/A Finished with Keyway

Bushing Size

N/A F

Flange Outside Diameter

N/A 6.6250 in

Flange Thickness

N/A 1.0000 in

Length Through Bore

N/A 3.7500 in

UPC Code

N/A 841946115249

Material

N/A 300 Series Stainless Steel

Maximum Bore Diameter

N/A 4.0000 in

Mounting Type

N/A Conventional

Number of Bolt Holes

N/A 3

Screw Thread Size

N/A 9/16 in

Screw Torque

N/A 56.67 ft·lb

Weight

N/A 21.806 lb