COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
KK3S-08L
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KK3S-08L

Body Size

N/A 1/8 in

Fitting Type

N/A One-Touch Tube - 90º

Tube Fitting Size

N/A 8 mm

Hose Connection Type

N/A One-Touch Tube - 90º

Safety Options

N/A Sleeve lock

Thread/Hose Inside Diameter/Tube Outside Diameter

N/A 8 mm

Weight

N/A 0.08 lb

Working Pressure

N/A 145 psi

Working Pressure Range

N/A 100 to 250 psi

Applications

Applications

N/A Pneumatic Water