COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
1211-TVH Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 1211-TVH

Bore Diameter

N/A 55 mm

Bore Type

N/A Straight

Cage Material

N/A Polyamide

Closure Type

N/A Open

Dynamic Load Rating

N/A 27000 N

Fillet Radius

N/A 1.5 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Maximum Misalignment

N/A 4 º

Maximum Speed

N/A 7500 rpm

Operating Temperature [Max]

N/A +120 ºC

Outer Ring Width

N/A 21 mm

Outside Diameter

N/A 100 mm

Overall Width

N/A 21 mm

Precision Rating

N/A Annular Bearings Engineers Committee (ABEC) 1 (International Organization for Standardization (ISO) Class Normal) P0

Series

N/A 12

Standards Met

N/A DIN 630

Static Load Rating

N/A 9900 N

Weight

N/A 1.55 lb