COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
1318KC3 Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 1318KC3

Series

N/A 13K

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 90 mm

Bore Type

N/A Tapered 1:12

Cage Material

N/A Steel

Closure Type

N/A Open

Dynamic Load Rating

N/A 117000 N

Fillet Radius

N/A 3 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C3

Maximum Speed

N/A 3800 rpm

Operating Temperature Range

N/A -40 to 120 ºC

Outside Ring Width

N/A 43 mm

Outside Diameter

N/A 190 mm

Overall Width

N/A 43 mm

Precision Rating

N/A Class 0

Static Load Rating

N/A 44500 N