COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
RC-150-KW Coupling
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A RC-150-KW

Series

N/A RC

Bore Size

N/A 1-1/2 in

Finish

N/A Black Oxide

Coupling Material

N/A Steel - American Society for Testing and Materials (ASTM) A108

Coupling Type

N/A Set Screw with Keyway

Harmonization Code

N/A 8483.60.8000

Outside Diameter

N/A 2.50 in

Overall Length

N/A 4-1/2 in

Set Screw Material

N/A Steel - American Society for Testing and Materials (ASTM) F912

Set Screw Thread Size

N/A 3/8-16 x 3/8 in

Weight

N/A 3.88 lb