COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
ARP30K-02BE-1 Precision Regulator
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A ARP30K-02BE-1

Body Size

N/A 30

Set Pressure Range

N/A 0.73 to 29 psi

Thread Standard

N/A Rc

Weight

N/A 0.82 lb

Package Type

N/A Each