COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

UPC Code

N/A 637400002954

Manufacturer Part Number

N/A B969L

Prop 65

N/A Yes

Axial Static Load Capacity

N/A 387600 lbf

Ball Diameter

N/A 8.156 in

Bearing Material

N/A 52100 Bearing Quality Steel

Bearing Type

N/A Unsealed

Bore Diameter

N/A 6 in

Closure Type

N/A Open

Inner Ring Material

N/A Chrome Steel

Inner Ring Width

N/A 4.75 in

Lubrication Type

N/A Requires Relubrication

Misalignment Angle

N/A 7 º

Operating Temperature [Max]

N/A 350 ºF

Outer Ring Material

N/A 52100 Bearing Quality Steel

Outer Ring Width

N/A 4.125 in

Outside Diameter

N/A 8.75 in

Overall Width

N/A 4.7500 in

Radial Dynamic Load Capacity

N/A 294200 lbf

Radial Static Load Capacity

N/A 1177000 lbf

Weight

N/A 38 lb

Applications

Applications

N/A Chain Conveyors Extractors Forklift Trucks Front End Loaders Haul Trucks Hydraulic Cranes Log Skidders Overhead Carriers Satellite Antennas Wind Turbines