Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400019174 |
Manufacturer Part Number |
N/A B16SA |
Prop 65 |
N/A Yes |
Axial Static Load Capacity |
N/A 22200 lbf |
Ball Diameter |
N/A 1.437 in |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Single Acting, Angular Contact |
Bore Diameter |
N/A 1 in |
Closure Type |
N/A Open |
Inner Ring Material |
N/A Chrome Steel |
Inner Ring Width |
N/A 0.55 in |
Liner Material |
N/A Steel |
Lubrication Type |
N/A Requires Relubrication |
Misalignment Angle |
N/A 6 º |
Operating Temperature Range |
N/A -60 to 300 ºF |
Outer Ring Material |
N/A 52100 Bearing Quality Steel |
Outer Ring Width |
N/A 0.44 in |
Outside Diameter |
N/A 1.63 in |
Overall Width |
N/A 0.5500 in |
Radial Dynamic Load Capacity |
N/A 4900 lbf |
Radial Static Load Capacity |
N/A 19600 lbf |
Axial Dynamic Load Capacity |
N/A 5600 lbf |
Weight |
N/A 0.19 lb |