Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400001872 |
Manufacturer Part Number |
N/A B44LSS |
Prop 65 |
N/A Yes |
Axial Static Load Capacity |
N/A 62600 lbf |
Ball Diameter |
N/A 3.95 in |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Sealed |
Bore Diameter |
N/A 2.75 in |
Closure Type |
N/A Sealed |
Inner Ring Material |
N/A Chrome Steel |
Inner Ring Width |
N/A 2.406 in |
Lubrication Type |
N/A Requires Relubrication |
Misalignment Angle |
N/A 12 º |
Operating Temperature Range |
N/A -60 to 250 ºF |
Outer Ring Material |
N/A 52100 Bearing Quality Steel |
Outer Ring Width |
N/A 2.062 in |
Outside Diameter |
N/A 4.38 in |
Overall Width |
N/A 2.4060 in |
Radial Dynamic Load Capacity |
N/A 71200 lbf |
Radial Static Load Capacity |
N/A 285000 lbf |
Seal Material |
N/A Thermoplastic Elastomer |
Weight |
N/A 5.19 lb |