COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

UPC Code

N/A 637400003302

Manufacturer Part Number

N/A MB30

Prop 65

N/A Yes

Axial Static Load Capacity

N/A 12 lbf

Ball Diameter

N/A 1.61 in

Bearing Material

N/A 52100 Bearing Quality Steel

Bearing Type

N/A Metric Unsealed

Bore Diameter

N/A 1.18 in

Closure Type

N/A Open

Inner Ring Material

N/A Chrome Steel

Inner Ring Width

N/A 0.87 in

Lubrication Type

N/A Requires Relubrication

Misalignment Angle

N/A 7 º

Operating Temperature [Max]

N/A 350 ºF

Outer Ring Material

N/A 52100 Bearing Quality Steel

Outer Ring Width

N/A 0.71 in

Outside Diameter

N/A 1.85 in

Overall Width

N/A 0.8700 in

Radial Dynamic Load Capacity

N/A 14 lbf

Radial Static Load Capacity

N/A 71 lbf

Weight

N/A 0.340 lb

Applications

Applications

N/A Chain Conveyors Extractors Forklift Trucks Front End Loaders Haul Trucks Hydraulic Cranes Log Skidders Overhead Carriers Satellite Antennas Wind Turbines