Supplier Name |
N/A RBC® Bearings |
Brands |
N/A QuadLube® |
UPC Code |
N/A 637400001780 |
Manufacturer Part Number |
N/A B40LSSQ |
Axial Static Load Capacity |
N/A 52900 lbf |
Ball Diameter |
N/A 3.59 in |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Quadlube |
Bore Diameter |
N/A 2.5000 in |
Closure Type |
N/A Sealed |
Inner Ring Material |
N/A Steel |
Inner Ring Width |
N/A 2.187 in |
Lubrication Type |
N/A Requires Relubrication |
Misalignment Angle |
N/A 7 º |
Operating Temperature Range |
N/A -60 to 250 ºF |
Outer Ring Material |
N/A 52100 Bearing Quality Steel |
Outer Ring Width |
N/A 1.875 in |
Outside Diameter |
N/A 3.9375 in |
Overall Width |
N/A 2.1870 in |
Radial Dynamic Load Capacity |
N/A 58800 lbf |
Radial Static Load Capacity |
N/A 235500 lbf |
Weight |
N/A 3.77 lb |