COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
GAL30-DO Elges® Rod End
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A GAL30-DO

Ball Material

N/A Steel

Ball Width

N/A 22 mm

Bore Diameter

N/A 30 mm

Head Diameter

N/A 73 mm

Head Width

N/A 19 mm

Housing Material

N/A Zinc-Plated Steel

Length to Ball Center

N/A 110 mm

Lubrication Type

N/A With Lubrication Fitting

Misalignment Angle

N/A 6 º

Race Material

N/A Steel

Radial Static Load Capacity

N/A 119000 N

End Type

N/A Male Threaded

Shank Thread Length

N/A 65 mm

Shank Thread Size

N/A M30 x 2

Standards Met

N/A International Organization for Standardization (ISO)-12 240-4

Thread Direction

N/A Left Hand