COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
GAL6-DO Elges® Rod End
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A GAL6-DO

Ball Material

N/A Steel

Ball Width

N/A 6 mm

Bore Diameter

N/A 6 mm

Head Diameter

N/A 21 mm

Head Width

N/A 4.4 mm

Housing Material

N/A Zinc-Plated Steel

Length to Ball Center

N/A 36 mm

Lubrication Type

N/A No Fitting

Misalignment Angle

N/A 13 º

Race Material

N/A Steel

Radial Static Load Capacity

N/A 6920 N

End Type

N/A Male Threaded

Shank Thread Length

N/A 18 mm

Shank Thread Size

N/A M6

Standards Met

N/A International Organization for Standardization (ISO)-12 240-4

Thread Direction

N/A Left Hand