COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
GAL6-UK Elges® Rod End
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A GAL6-UK

Ball Material

N/A Steel

Ball Width

N/A 8 mm

Bore Diameter

N/A 8 mm

Head Diameter

N/A 24 mm

Head Width

N/A 6 mm

Housing Material

N/A Zinc-Plated Steel

Length to Ball Center

N/A 42 mm

Lubrication Type

N/A Maintenance Free/Self-Lubricating

Misalignment Angle

N/A 15 º

Race Material

N/A Polytetrafluoroethylene (PTFE) Composite

Radial Static Load Capacity

N/A 12900 N

End Type

N/A Male Threaded

Shank Thread Length

N/A 22 mm

Shank Thread Size

N/A M8

Standards Met

N/A International Organization for Standardization (ISO)-12 240-4

Thread Direction

N/A Left Hand