COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
GAR50-DO-2RS Elges® Rod End
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A GAR50-DO-2RS

Ball Material

N/A Steel

Ball Width

N/A 35 mm

Bore Diameter

N/A 50 mm

Head Diameter

N/A 112 mm

Head Width

N/A 30 mm

Housing Material

N/A Zinc-Plated Steel

Length to Ball Center

N/A 185 mm

Lubrication Type

N/A With Lubrication Fitting

Misalignment Angle

N/A 6 º

Operating Temperature Range

N/A -30 to 130 ºC

Race Material

N/A Steel

Radial Static Load Capacity

N/A 313000 N

End Type

N/A Male Threaded

Shank Thread Length

N/A 107 mm

Shank Thread Size

N/A M45 x 3

Standards Met

N/A International Organization for Standardization (ISO)-12 240-4

Thread Direction

N/A Right Hand