Supplier Name |
N/A Heim® Bearing (RBC® Bearings) |
Manufacturer Part Number |
N/A HM4CG |
UPC Code |
N/A 637400156565 |
Prop 65 |
N/A Yes |
Axial Static Load Capacity |
N/A 1700 lbf |
Ball Diameter |
N/A 0.515 in |
Ball Material |
N/A 52100 Alloy Steel |
Ball Width |
N/A 0.375 mm |
Bore Diameter |
N/A 0.25 in |
ECCN |
N/A 2A001 |
Grade |
N/A Commercial |
Head Diameter |
N/A 0.750 in |
Head Width |
N/A 0.281 in |
Housing Size |
N/A 7 mm |
Length to Ball Center |
N/A 1.5620 in |
Lubrication Type |
N/A Lubricatable |
Operating Temperature [Max] |
N/A 250 ºF |
Misalignment Angle |
N/A 8 º |
Overall Height |
N/A 1.937 in |
Race Material |
N/A Brass |
Radial Static Load Capacity |
N/A 1700 lbf |
Rod End Type |
N/A Male Threaded |
Shank Thread Size |
N/A 0.2500-28 |
Shank Thread Length |
N/A 1 in |
Thread Direction |
N/A Right Hand |
Thread Type |
N/A Unified Fine (UNF-3A) |
Weight |
N/A 0.05 lb |