Supplier Name |
N/A Heim® Bearing (RBC® Bearings) |
Manufacturer Part Number |
N/A HFXL7 |
UPC Code |
N/A 637400158743 |
Prop 65 |
N/A Yes |
Ball Diameter |
N/A 0.812 in |
Ball Material |
N/A 52100 Alloy Steel |
Ball Width |
N/A 0.562 mm |
Bore Diameter |
N/A 0.4375 in |
Grade |
N/A Precision Extra Capacity |
Head Diameter |
N/A 1.125 in |
Head Width |
N/A 0.500 in |
Housing Material |
N/A 4130 or 4340 Alloy Steel |
Length to Ball Center |
N/A 1.8120 in |
Lubrication Type |
N/A Non-Lubricatable |
Operating Temperature [Max] |
N/A 250 ºF |
Misalignment Angle |
N/A 7 º |
Overall Height |
N/A 2.3750 in |
Race Material |
N/A Aluminum Bronze |
Radial Static Load Capacity |
N/A 13660 lbf |
Rod End Type |
N/A Female Threaded |
Shank Thread Size |
N/A 0.4375-20 |
Shank Thread Length |
N/A 1.062 in |
Thread Direction |
N/A Right Hand |
Thread Type |
N/A Unified Fine (UNF-3B) |
Weight |
N/A 0.18 lb |