Supplier Name |
N/A Heim® Bearing (RBC® Bearings) |
Manufacturer Part Number |
N/A FT12 |
UPC Code |
N/A 637400183141 |
Prop 65 |
N/A Yes |
Axial Static Load Capacity |
N/A 11300 lbf |
Ball Diameter |
N/A 1.25 in |
Ball Material |
N/A 440C Stainless Steel |
Ball Width |
N/A 0.875 mm |
Bore Diameter |
N/A 0.75 in |
ECCN |
N/A 2A001 |
Finish/Coating |
N/A Steel |
Grade |
N/A Precision |
Head Diameter |
N/A 1.775 in |
Head Width |
N/A 0.640 in |
Housing Material |
N/A 4340 Alloy Steel |
Length to Ball Center |
N/A 2.8750 in |
Lubrication Type |
N/A Self-Lubricatable |
Operating Temperature [Max] |
N/A 250 ºF |
Misalignment Angle |
N/A 7 º |
Overall Height |
N/A 3.7630 in |
Race Material |
N/A 17-4 PH Heat Treated, Polytetrafluoroethylene (PTFE) |
Radial Static Load Capacity |
N/A 29300 lbf |
Rod End Type |
N/A Female Threaded |
Shank Thread Size |
N/A 0.7500-16 |
Shank Thread Length |
N/A 1.625 in |
Thread Direction |
N/A Right Hand |
Thread Type |
N/A Unified National Fine Thread Series with External Thread Controlled Root Radius (UNJF-3B) |
Weight |
N/A 0.673 lb |